PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP41, TIP41A, TIP41B, TIP41C (NPN); and TIP42, TIP42A, TIP42B, TIP42C (PNP) are complementary devices.

Replacement Active Part Number: TIP42

  • -
  • -
  • Collector-Emitter Saturation Voltage - VCE(sat) = 1.5 V (Max) @ IC = 6.0 Adc
  • Collector-Emitter Sustaining Voltage -VCEO(sus) = 60 Vdc (min) - TIP41A, TIP42A
    =80 Vdc (min) - TIP41B, TIP42B
    =100 Vdc (min) - TIP41C, TIP42C
  • High Current Gain Bandwidth Product
    fT = 3 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • These are Pb-Free Packages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP42

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

PNP

General Purpose

1.5

6

40

40

5

-

2

15

75

3

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :